The WBZ35x modules require attention to a
minimal set of device pin connections before proceeding with development.Figure 4-3. Module Basic Connection and Interface Diagram for WBZ351 ModuleFigure 4-4. Module Basic Connection and Interface Diagram for WBZ350 Module
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.