13.8.2 EFUSE_RWDATA – eFuse Read/Write Data Register
| Name: | EFUSE_RWDATA |
| Offset: | 0xC04 |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| ADDR[11:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| ADDR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DATA[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 27:16 – ADDR[11:0] eFuse Program/Read Address
When EN_PGM = 1 and PGM_1bit = 0, ADDR[11:3] is used as eFuse program address.
When EN_PGM = 1 and PGM_1bit = 1, ADDR[11:0] is used as eFuse program address.
When EN_LD_ALL = 0 and EN_LD = 1, ADDR[11:3] is used as eFuse Sense to Read Address.
When EN_LD_ALL = 1, ADDR[11:0] is not used.
Bits 7:0 – DATA[7:0] eFuse Program (Write) Data
When EN_PGM = 1 and PGM_1bit = 0, DATA[7:0] is used as eFuse program data.
When EN_PGM = 1 and PGM_1bit = 1, DATA[0] is used as eFuse program data.
When EN_PGM = 0, DATA[7:0] is not used.