40.10.8 Status

Name: STATUS
Offset: 0x0B
Reset: 0x01
Property: Read-Synchronized

Bit 76543210 
   CCBUFV1CCBUFV0PERBUFV CLIENTSTOP 
Access R/WR/WR/WRR 
Reset 00001 

Bits 4, 5 – CCBUFVx Channel x Compare or Capture Buffer Valid [x=1..0]

For a compare channel x, the bit x is set when a new value is written to the corresponding CCBUFx register.

The bit x is cleared by writing a ‘1’ to it when CTRLB.LUPD is set, or it is cleared automatically by hardware on UPDATE condition.

For a capture channel x, the bit x is set when a valid capture value is stored in the CCBUFx register. The bit x is cleared automatically when the CCx register is read.

Bit 3 – PERBUFV Period Buffer Valid

This bit is set when a new value is written to the PERBUF register. The bit is cleared by writing ‘1’ to the corresponding location when CTRLB.LUPD is set or automatically cleared by hardware on the UPDATE condition. This bit is available only in 8-bit mode and will always read zero in 16- and 32-bit modes.

Bit 1 – CLIENT Client Status Flag

This bit is only available in 32-bit mode on the Client TC (in other words, TC1, TC3, TC5 and/or TC7). The bit is set when the associated Host TC (TC0, TC2, TC4 and/or TC6, respectively) is set to run in 32-bit mode.

Bit 0 – STOP Stop Status Flag

This bit is set when the TC is disabled, on a Stop command or on an overflow/underflow condition when the One-Shot bit in the Control B Set register (CTRLBSET.ONESHOT) is ‘1’.

ValueDescription
0Counter is running.
1Counter is stopped.