34.2 Features
- Host or Client Operation
- Can be used with DMA
- Philips I2C Compatible
- SMBus Compatible
- PMBus™ Compatible
- Support 100 kHz, 400 kHz and 1 MHz at Low System Clock Frequencies
32-Bit Data Extension for better System Bus Utilization
Up to 16-Bytes Internal FIFO
- Four-Wire Operation Supported
- Physical Interface Includes:
- Slew-rate limited outputs
- Filtered inputs
- Client Operation:
- Operation in all Sleep modes
- Wake-up on address match
- 7-bit Address match in hardware for:
- Unique address and/or 7-bit general call address
- Address range
- Two unique addresses can be used with DMA