33.8.1 Control A

Name: CTRLA
Offset: 0x00
Reset: 0x00000000
Property: PAC Write-Protection, Enable-Protected, Write-Synchronized

Bit 3130292827262524 
  DORDCPOLCPHAFORM[3:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 2322212019181716 
   DIPO[1:0]  DOPO[1:0] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
        IBON 
Access R/W 
Reset 0 
Bit 76543210 
 RUNSTDBY  MODE[2:0]ENABLESWRST 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 30 – DORD Data Order

This bit selects the data order when a character is shifted out from the shift register.

This bit is not synchronized.

ValueDescription
0MSB is transferred first.
1LSB is transferred first.

Bit 29 – CPOL Clock Polarity

In combination with the Clock Phase bit (CPHA), this bit determines the SPI Transfer mode.

This bit is not synchronized.

ValueDescription
0SCK is low when idle. The leading edge of a clock cycle is a rising edge, while the trailing edge is a falling edge.
1SCK is high when idle. The leading edge of a clock cycle is a falling edge, while the trailing edge is a rising edge.

Bit 28 – CPHA Clock Phase

In combination with the Clock Polarity bit (CPOL), this bit determines the SPI Transfer mode.

This bit is not synchronized.

ModeCPOLCPHALeading EdgeTrailing Edge
0x000Rising, sampleFalling, change
0x101Rising, changeFalling, sample
0x210Falling, sampleRising, change
0x311Falling, changeRising, sample
ValueDescription
0The data are sampled on a leading SCK edge and changed on a trailing SCK edge.
1The data are sampled on a trailing SCK edge and changed on a leading SCK edge.

Bits 27:24 – FORM[3:0] Frame Format

This bit field selects the various frame formats supported by the SPI in Client mode. When the SPI frame with address format is selected, the first byte received is checked against the ADDR register.

FORM[3:0]NameDescription
0x0SPISPI frame
0x1—Reserved
0x2SPI_ADDRSPI frame with address
0x3-0xF—Reserved

Bits 21:20 – DIPO[1:0] Data In Pinout

These bits define the data in (DI) pad configurations.

In host operation, DI is MISO.

In client operation, DI is MOSI.

These bits are not synchronized.

DIPO[1:0]NameDescription
0x0PAD[0]SERCOM PAD[0] is used as data input
0x1PAD[1]SERCOM PAD[1] is used as data input
0x2PAD[2]SERCOM PAD[2] is used as data input
0x3PAD[3]SERCOM PAD[3] is used as data input

Bits 17:16 – DOPO[1:0] Data Out Pinout

These bits define the available pad configurations for Data Out (DO), the Serial Clock (SCK) and the SPI Select (SS). In Client operation, the SPI Select line (SS) is controlled by DOPO. In host operation, the SPI Select line (SS) is either controlled by DOPO when CTRLB.MSSEN = 1, or by a GPIO driven by the application when CTRLB.MSSEN = 0.

In host operation, DO is MOSI.

In client operation, DO is MISO.

These bits are not synchronized.

DOPODOSCKClient SSHost SS (MSSEN = 1)Host SS (MSSEN = 0)
0x0PAD[0]PAD[1]PAD[2]PAD[2]Any GPIO configured by the application
0x1Reserved
0x2PAD[3]PAD[1]PAD[2]PAD[2]Any GPIO configured by the application
0x3Reserved

Bit 8 – IBON Immediate Buffer Overflow Notification

This bit controls when the Buffer Overflow Status bit (STATUS.BUFOVF) is set when a buffer overflow occurs.

This bit is not synchronized.

ValueDescription
0STATUS.BUFOVF is set when it occurs in the data stream.
1STATUS.BUFOVF is set immediately upon buffer overflow.

Bit 7 – RUNSTDBY Run In Standby

This bit defines the functionality in Idle and Standby Sleep mode.

This bit is not synchronized.

RUNSTDBYClientHost
0x0Disabled. All reception is dropped, including the ongoing transaction.Generic clock is disabled when ongoing transaction is finished. All interrupts can wake up the device.
0x1Ongoing transaction continues, wake on Receive Complete interrupt.Generic clock is enabled while in Idle and Standby Sleep mode. All interrupts can wake up the device.

Bits 4:2 – MODE[2:0] Operating Mode

These bits must be written to 0x2 or 0x3 to select the SPI serial communication interface of the SERCOM.

0x2 – SPI client operation

0x3 – SPI host operation

These bits are not synchronized.

Bit 1 – ENABLE Enable

Due to synchronization, there is a delay from writing CTRLA.ENABLE until the peripheral is enabled/disabled. The value written to CTRL.ENABLE reads back immediately and the Synchronization Enable Busy bit in the Synchronization Busy register (SYNCBUSY.ENABLE) is set. SYNCBUSY.ENABLE is cleared when the operation is complete.

This bit is not enable-protected.

ValueDescription
0The peripheral is disabled or being disabled.
1The peripheral is enabled or being enabled.

Bit 0 – SWRST Software Reset

Writing ‘0’ to this bit has no effect.

Writing ‘1’ to this bit resets all registers in the SERCOM, except DBGCTRL, to their initial state and the SERCOM is disabled.

Writing ‘1’ to CTRL.SWRST will always take precedence, meaning that all other writes in the same write operation is discarded. Any register write access during the ongoing Reset results in an APB error. Reading any register returns the Reset value of the register.

Due to synchronization, there is a delay from writing CTRLA.SWRST until the Reset is complete. CTRLA.SWRST and SYNCBUSY.SWRST will both be cleared when the Reset is complete.

This bit is not enable-protected.

ValueDescription
0There is no Reset operation ongoing.
1The Reset operation is ongoing.