1.2 PIC32CX-BZ36 SoC Ordering Information

The following table describes the ordering information of the PIC32CX-BZ36 SoC.

Table 1-2. PIC32CX-BZ36 SoC Ordering Details
SoC NamePin and PackageDescriptionOrdering Code
PIC32CX5109BZ3604848-pin and QFN (6 mm x 6 mm x 1 mm)32-bit ARM®Cortex™-M4 with MCU Bluetooth®LE/Zigbee® ConnectivityPIC32CX5109BZ36048-V/ZWX
PIC32CX5109BZ36048-E/ZWX
PIC32CX5109BZ3603232-pin and QFN (5 mm x 5 mm x 1 mm)PIC32CX5109BZ36032-V/RTB
PIC32CX5109BZ36032-E/RTB

The following figure illustrates the details of the PIC32CX-BZ36 ordering information.

Figure 1-2. PIC32CX-BZ36 Ordering Information