7.5 EEPROM Data Memory
The primary task of the EEPROM memory is to store nonvolatile application data. The EEPROM memory supports single- and multi-byte read and write. The EEPROM is controlled by the Nonvolatile Memory Controller (NVMCTRL).
| Property | ATtiny42x | ATtiny82x |
|---|---|---|
| Size | 128B | 128B |
| Page size | 32B | 32B |
| Number of pages | 4 | 4 |
| Start address | 0x1400 | 0x1400 |