17.3.2.2 Port Configuration
The Port Control (PORTx.PORTCTRL) register is used to configure the slew rate limitation for all the PORTx pins.
The slew rate limitation is enabled by writing a ‘1’ to the Slew Rate Limit Enable (SLR) bit in PORTx.PORTCTRL. Refer to the Electrical Characteristics section for further details.