Introduction
This document will guide the user with how to start with the DALI 2.0 Slave board design based on the ATtiny817 microcontroller.
For this engagement board, the hardware design files (schematic, BOM, and PCB Gerber) and software source code can be downloaded from the Microchip website. The provided hardware documentation can be used with no limitations to manufacture the reference hardware solution for the design.
The source code and firmware user guide can be downloaded from http://www.microchip.com/.