4 System Setup
To build the DALI system, a DALI Master and a DALI Bus Power Supply are needed. The system should be set up as the figure below.
Note: The DALI Master Kit illustrated above
can be treated as an example, assume it already contains the DALI bus power supply,
while the 16 VDC adapter is the power supplier of the DALI bus.