3 Firmware
A default firmware is pre-programmed in the ATtiny817 microcontroller. It fully follows the standard DALI 2.0 protocol. The firmware can also be updated or re-programmed via the UPDI interface.
A default firmware is pre-programmed in the ATtiny817 microcontroller. It fully follows the standard DALI 2.0 protocol. The firmware can also be updated or re-programmed via the UPDI interface.