Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
| Device: | PIC16F18054, PIC16F18055, PIC16F18074, PIC16F18075 | |
| Tape & Reel Option: | Blank | = Tube | 
| T | = Tape & Reel | |
| Temperature Range: | I | = -40°C to +85°C (Industrial) | 
| E | = -40°C to +125°C (Extended) | |
| Package: | SP | = 28-lead SPDIP | 
| SO | = 28-lead SOIC | |
| SS | = 28-lead SSOP | |
| STX | = 28-lead VQFN | |
| P | = 40-lead PDIP | |
| MP | = 40-lead QFN | |
| PT | = 44-lead TQFP | |
Examples:
- PIC16F18055 T-E/SP: Tape and Reel, Extended temperature, 28-lead SPDIP
 - PIC16F18075 T-I/PT: Tape and Reel, Industrial temperature, 44-lead TQFP
 
Note: 
                                
                - Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.
 - Small form-factor packaging options may be available. Please check www.microchip.com/packaging for small-form factor package availability, or contact your local Sales Office.