2.2 CAN FD Driver
Overview
CAN FD (Controller Area Network Flexible Data-Rate) is a data-communication protocol typically used for broadcasting sensor data and control information on 2 wire interconnections between different parts of electronic instrumentation and control system. This protocol is generally used in modern high performance vehicles.
Features
Configurable Clock settings
- CAN FD operating frequency .
- Nominal(Arbitration) Bit Rate.
- Data Bit Rate.
Configurable ISO CRC for CAN FD frames
FIFO Settings
- Configurable FIFO for Transmit and Receive operation.
- Configurable FIFO depth, payload and transmit priority.
- User can provide Custom Name for the FIFOs.
Receive-Filter Settings
- Supports both SID(11 bit) and EID(29 bit) type Message IDs.
- 12 bit SIDs are not supported.
- Displays Permissible ID based on Message IDs allowed for a given filter. Permissible ID is a binary depiction of Message ID that can pass through filter.
2.2.1 Module Documentation
2.2.1.1 CAN FD Driver
CAN FD Driver using dsPIC MCUs.
2.2.1.1.1 Module description
CAN FD Driver using dsPIC MCUs.
Data structures
struct CAN_INTERFACE
Structure containing the function pointers of CAN driver.
struct CAN_MSG_FIELD
This data structure used to configure the message fields. Some of the fields formatType and brs data should match with the CAN FD configuration in Melody MCC user interface.
struct CAN_MSG_OBJ
This data structure used to configure the CAN FD message object.
Definitions
#define CAN1_TX_TXQ CAN1_TXQ
CAN1 Transmit FIFO TXQ Custom Name.
#define CAN1_TX_FIFO1 CAN1_FIFO_1
CAN1 Transmit FIFO 1 Custom Name.
#define CAN1_TX_FIFO2 CAN1_FIFO_2
CAN1 Transmit FIFO 2 Custom Name.
#define CAN1_RX_FIFO3 CAN1_FIFO_3
CAN1 Receive FIFO 3 Custom Name.
#define CAN1_RX_FIFO4 CAN1_FIFO_4
CAN1 Receive FIFO 4 Custom Name.
#define CAN1_RX_FIFO5 CAN1_FIFO_5
CAN1 Receive FIFO 5 Custom Name.
#define CAN_FD_MESSAGE_FORMAT_FEATURE_AVAILABLE 1
This macro defines the CAN FD Message format data update request functionality.
#define CAN_FIFO_BASED_TRANSMIT_PRIORITY_FEATURE_AVAILABLE 1
This macro defines the CAN FIFO based transmit priority data update request functionality.
#define CAN_DMA_INTERFACE_FEATURE_AVAILABLE 0
This macro defines the CAN 2.0 DMA interface data update request functionality.
Enumerations
enum CAN1_TX_FIFO_CHANNELS { CAN1_TXQ = 0, CAN1_FIFO_1 = 1, CAN1_FIFO_2 = 2 }
This enumeration defines the can Transmit FIFO Configured in MCC Melody CAN user interface.
enum CAN1_RX_FIFO_CHANNELS { CAN1_FIFO_3 = 3, CAN1_FIFO_4 = 4, CAN1_FIFO_5 = 5 }
This enumeration defines the can receive FIFO.
enum CAN_MSG_OBJ_BRS_MODE { CAN_NON_BRS_MODE = 0, CAN_BRS_MODE = 1 }
Defines the Bit rate with enabled or disabled the CAN message object.
enum CAN_MSG_OBJ_ID_TYPE { CAN_FRAME_STD = 0, CAN_FRAME_EXT = 1 }
Defines the Standard ID or Extended ID in CAN message object.
enum CAN_MSG_OBJ_FRAME_TYPE { CAN_FRAME_DATA = 0, CAN_FRAME_RTR = 1 }
Defines the Data frame or Remote transmit Request frame in CAN message object.
enum CAN_MSG_OBJ_TYPE { CAN_2_0_FORMAT = 0, CAN_FD_FORMAT = 1 }
Defines the CAN FD format or CAN 2.0 format in CAN message object.
enum CAN_TX_MSG_REQUEST_STATUS { CAN_TX_MSG_REQUEST_SUCCESS = 0, CAN_TX_MSG_REQUEST_DLC_EXCEED_ERROR = 1, CAN_TX_MSG_REQUEST_BRS_ERROR = 2, CAN_TX_MSG_REQUEST_FIFO_FULL = 3 }
Defines the CAN transmit Api return status.
enum CAN_OP_MODES { CAN_NORMAL_FD_MODE = 0x0, CAN_DISABLE_MODE = 0x1, CAN_INTERNAL_LOOPBACK_MODE = 0x2, CAN_LISTEN_ONLY_MODE = 0x3, CAN_CONFIGURATION_MODE = 0x4, CAN_EXTERNAL_LOOPBACK_MODE = 0x5, CAN_NORMAL_2_0_MODE = 0x6, CAN_RESTRICTED_OPERATION_MODE =0x7 }
Defines the CAN operation modes are available for the module to use.
enum CAN_OP_MODE_STATUS { CAN_OP_MODE_REQUEST_SUCCESS, CAN_OP_MODE_REQUEST_FAIL, CAN_OP_MODE_SYS_ERROR_OCCURED }
Defines the CAN operation set Api return status.
enum CAN_TX_FIFO_STATUS { CAN_TX_FIFO_FULL, CAN_TX_FIFO_AVAILABLE }
Defines the CAN transmit status get Api return status.
enum CAN_DLC { DLC_0, DLC_1, DLC_2, DLC_3, DLC_4, DLC_5, DLC_6, DLC_7, DLC_8, DLC_12, DLC_16, DLC_20, DLC_24, DLC_32, DLC_48, DLC_64 }
Defines the CAN message payload size that are available for the mode to use.
Functions
void CAN1_Initialize (void)
Initializes CAN1 module.
void CAN1_Deinitialize (void)
Deinitializes CAN1 to POR values.
enum CAN_OP_MODE_STATUS CAN1_OperationModeSet (const enum CAN_OP_MODES requestMode)
Sets the CAN1 operation mode.
enum CAN_OP_MODES CAN1_OperationModeGet (void)
Get the CAN1 operation mode.
bool CAN1_Receive (struct CAN_MSG_OBJ *rxCanMsg)
Reads the received single message object.
bool CAN1_ReceiveMessageGet (const enum CAN1_RX_FIFO_CHANNELS fifoChannel, struct CAN_MSG_OBJ *rxCanMsg)
Reads the received single message object from the CAN1 receive FIFO.
enum CAN_TX_MSG_REQUEST_STATUS CAN1_Transmit (const enum CAN1_TX_FIFO_CHANNELS fifoChannel, struct CAN_MSG_OBJ *txCanMsg)
Writes the CAN message object to specified transmit FIFO channel.
enum CAN_TX_FIFO_STATUS CAN1_TransmitFIFOStatusGet (const enum CAN1_TX_FIFO_CHANNELS fifoChannel)
Returns the CAN1 transmitter FIFO status.
bool CAN1_IsBusOff (void)
Returns the bus off status.
bool CAN1_IsTxErrorPassive (void)
Returns the transmit error passive state.
bool CAN1_IsTxErrorWarning (void)
Returns the transmit error warning state. If Transmitter error counter is above 95 to below 128, then transmitter error warning state is set.
bool CAN1_IsTxErrorActive (void)
Returns the transmit error active state.
bool CAN1_IsRxErrorPassive (void)
Returns the receive error passive state.
bool CAN1_IsRxErrorWarning (void)
Returns the receive error warning state. If Receiver error counter is above 95 to below 128, then receiver error warning state is set.
bool CAN1_IsRxErrorActive (void)
Returns the receive error active state.
void CAN1_Sleep (void)
Sets the CAN node in sleep mode.
uint8_t CAN1_ReceivedMessageCountGet (void)
Returns the number of CAN messages received in all the FIFO.
uint8_t CAN1_RX_FIFO_StatusGet (const enum CAN1_RX_FIFO_CHANNELS fifoNum)
This returns the CAN1 receive FIFO status.
void CAN1_Tasks (void)
This routine is used to implement the tasks for polled implementations.
void CAN1_InvalidMessageCallbackRegister (void(*handler)(void))
This function can be used to override default callback and to define custom callback for CAN1_InvalidMessageCallback.
void CAN1_InvalidMessageCallback (void)
This is the default callback with weak attribute. The user can override and implement the default callback without weak attribute or can register a custom callback function using CAN1_InvalidMessageCallbackRegister.
void CAN1_BusWakeUpActivityCallbackRegister (void(*handler)(void))
This function can be used to override default callback and to define custom callback for CAN1_BusWakeUpActivityCallback.
void CAN1_BusWakeUpActivityCallback (void)
This is the default callback with weak attribute. The user can override and implement the default callback without weak attribute or can register a custom callback function using CAN1_BusWakeUpActivityCallbackRegister.
void CAN1_BusErrorCallbackRegister (void(*handler)(void))
This function can be used to override default callback and to define custom callback for CAN1_BusErrorCallback.
void CAN1_BusErrorCallback (void)
This is the default callback with weak attribute. The user can override and implement the default callback without weak attribute or can register a custom callback function using CAN1_BusErrorCallbackRegister.
void CAN1_ModeChangeCallbackRegister (void(*handler)(void))
This function can be used to override default callback and to define custom callback for CAN1_ModeChangeCallback.
void CAN1_ModeChangeCallback (void)
This is the default callback with weak attribute. The user can override and implement the default callback without weak attribute or can register a custom callback function using CAN1_ModeChangeCallbackRegister.
void CAN1_SystemErrorCallbackRegister (void(*handler)(void))
This function can be used to override default callback and to define custom callback for CAN1_SystemErrorCallback.
void CAN1_SystemErrorCallback (void)
This is the default callback with weak attribute. The user can override and implement the default callback without weak attribute or can register a custom callback function using CAN1_SystemErrorCallbackRegister.
void CAN1_TxAttemptCallbackRegister (void(*handler)(void))
This function can be used to override default callback and to define custom callback for CAN1_TxAttemptCallback.
void CAN1_TxAttemptCallback (void)
This is the default callback with weak attribute. The user can override and implement the default callback without weak attribute or can register a custom callback function using CAN1_TxAttemptCallbackRegister.
void CAN1_RxBufferOverFlowCallbackRegister (void(*handler)(void))
This function can be used to override default callback and to define custom callback for CAN1_RxBufferOverFlowCallback.
void CAN1_RxBufferOverFlowCallback (void)
This is the default callback with weak attribute. The user can override and implement the default callback without weak attribute or can register a custom callback function using CAN1_RxBufferOverFlowCallbackRegister.
Variables
const struct CAN_INTERFACE CAN_FD1
Structure object of type CAN_INTERFACE with the custom name given by the user in the Melody Driver User interface.
2.2.1.1.2 Definition Documentation
CAN1_RX_FIFO3
#define CAN1_RX_FIFO3 CAN1_FIFO_3
CAN1 Receive FIFO 3 Custom Name.
Defines the custom name of CAN1_FIFO_3 used for Receive functionality
CAN1_RX_FIFO4
#define CAN1_RX_FIFO4 CAN1_FIFO_4
CAN1 Receive FIFO 4 Custom Name.
Defines the custom name of CAN1_FIFO_4 used for Receive functionality
CAN1_RX_FIFO5
#define CAN1_RX_FIFO5 CAN1_FIFO_5
CAN1 Receive FIFO 5 Custom Name.
Defines the custom name of CAN1_FIFO_5 used for Receive functionality
CAN1_TX_FIFO1
#define CAN1_TX_FIFO1 CAN1_FIFO_1
CAN1 Transmit FIFO 1 Custom Name.
Defines the custom name of CAN1_FIFO_1 used for Transmit functionality
CAN1_TX_FIFO2
#define CAN1_TX_FIFO2 CAN1_FIFO_2
CAN1 Transmit FIFO 2 Custom Name.
Defines the custom name of CAN1_FIFO_2 used for Transmit functionality
CAN1_TX_TXQ
#define CAN1_TX_TXQ CAN1_TXQ
CAN1 Transmit FIFO TXQ Custom Name.
Defines the custom name of CAN1_TXQ used for Transmit functionality
CAN_DMA_INTERFACE_FEATURE_AVAILABLE
#define CAN_DMA_INTERFACE_FEATURE_AVAILABLE 0
This macro defines the CAN 2.0 DMA interface data update request functionality.
CAN_FD_MESSAGE_FORMAT_FEATURE_AVAILABLE
#define CAN_FD_MESSAGE_FORMAT_FEATURE_AVAILABLE 1
This macro defines the CAN FD Message format data update request functionality.
APIs Supported:
CAN_TX_MSG_REQUEST_STATUS CANx_Transmit(const CANx_TX_FIFO_CHANNELS fifoChannel, CAN_MSG_OBJ *txCanMsg); bool CANx_Receive(CAN_MSG_OBJ *rxCanMsg); x denotes instance of CAN in CANx. Refer to device specific datasheet to check number of CAN module instance. Refer driver header file for detailed description of the APIs.CAN_FIFO_BASED_TRANSMIT_PRIORITY_FEATURE_AVAILABLE
#define CAN_FIFO_BASED_TRANSMIT_PRIORITY_FEATURE_AVAILABLE 1
This macro defines the CAN FIFO based transmit priority data update request functionality.
APIs Supported:
CAN_TX_MSG_REQUEST_STATUS CANx_Transmit(const CANx_TX_FIFO_CHANNELS fifoChannel, CAN_MSG_OBJ *txCanMsg); CAN_TX_FIFO_STATUS CANx_TransmitFIFOStatusGet(const CANx_TX_FIFO_CHANNELS fifoChannel);x denotes instance of CAN in CANx. Refer to device specific datasheet to check number of CAN module instance. Refer driver header file for detailed description of the APIs.
2.2.1.1.3 Function Documentation
CAN1_BusErrorCallback()
void CAN1_BusErrorCallback (void )
This is the default callback with weak attribute. The user can override and implement the default callback without weak attribute or can register a custom callback function using CAN1_BusErrorCallbackRegister.
| none |
none |
CAN1_BusErrorCallbackRegister()
void CAN1_BusErrorCallbackRegister (void(*)(void) handler)
This function can be used to override default callback and to define custom callback for CAN1_BusErrorCallback.
| in | handler |
- Address of the callback routine |
none |
CAN1_BusWakeUpActivityCallback()
void CAN1_BusWakeUpActivityCallback (void )
This is the default callback with weak attribute. The user can override and implement the default callback without weak attribute or can register a custom callback function using CAN1_BusWakeUpActivityCallbackRegister.
| none |
none |
CAN1_BusWakeUpActivityCallbackRegister()
void CAN1_BusWakeUpActivityCallbackRegister (void(*)(void) handler)
This function can be used to override default callback and to define custom callback for CAN1_BusWakeUpActivityCallback.
| in | handler |
- Address of the callback routine |
none |
CAN1_Deinitialize()
void CAN1_Deinitialize (void )
Deinitializes CAN1 to POR values.
| none |
none |
CAN1_Initialize()
void CAN1_Initialize (void )
Initializes CAN1 module.
| none |
none |
CAN1_InvalidMessageCallback()
void CAN1_InvalidMessageCallback (void )
This is the default callback with weak attribute. The user can override and implement the default callback without weak attribute or can register a custom callback function using CAN1_InvalidMessageCallbackRegister.
| none |
none |
CAN1_InvalidMessageCallbackRegister()
void CAN1_InvalidMessageCallbackRegister (void(*)(void) handler)
This function can be used to override default callback and to define custom callback for CAN1_InvalidMessageCallback.
| in | handler |
- Address of the callback routine |
none |
CAN1_IsBusOff()
bool CAN1_IsBusOff (void )
Returns the bus off status.
CAN1_Initialize() function should be called before calling this function. |
| none |
true - CAN node in Bus Off state false - CAN node not in Bus Off state |
CAN1_IsRxErrorActive()
bool CAN1_IsRxErrorActive (void )
Returns the receive error active state.
CAN1_Initialize() function should be called before calling this function. |
| none |
true - CAN node Error active state false - CAN node not Error active state |
CAN1_IsRxErrorPassive()
bool CAN1_IsRxErrorPassive (void )
Returns the receive error passive state.
CAN1_Initialize() function should be called before calling this function. |
| none |
true - CAN node Error Passive state false - CAN node not Error Passive state |
CAN1_IsRxErrorWarning()
bool CAN1_IsRxErrorWarning (void )
Returns the receive error warning state. If Receiver error counter is above 95 to below 128, then receiver error warning state is set.
CAN1_Initialize() function should be called before calling this function. |
| none |
true - CAN node Error warning state false - CAN node not Error warning state |
CAN1_IsTxErrorActive()
bool CAN1_IsTxErrorActive (void )
Returns the transmit error active state.
CAN1_Initialize() function should be called before calling this function. |
| none |
true - CAN node Error active state false - CAN node not Error active state |
CAN1_IsTxErrorPassive()
bool CAN1_IsTxErrorPassive (void )
Returns the transmit error passive state.
CAN1_Initialize() function should be called before calling this function. |
| none |
true - CAN node Error Passive state false - CAN node not Error Passive state |
CAN1_IsTxErrorWarning()
bool CAN1_IsTxErrorWarning (void )
Returns the transmit error warning state. If Transmitter error counter is above 95 to below 128, then transmitter error warning state is set.
CAN1_Initialize() function should be called before calling this function. |
| none |
true - CAN node Error warning state false - CAN node not Error warning state |
CAN1_ModeChangeCallback()
void CAN1_ModeChangeCallback (void )
This is the default callback with weak attribute. The user can override and implement the default callback without weak attribute or can register a custom callback function using CAN1_ModeChangeCallbackRegister.
| none |
none |
CAN1_ModeChangeCallbackRegister()
void CAN1_ModeChangeCallbackRegister (void(*)(void) handler)
This function can be used to override default callback and to define custom callback for CAN1_ModeChangeCallback.
| in | handler |
- Address of the callback routine |
none |
CAN1_OperationModeGet()
enum CAN_OP_MODES CAN1_OperationModeGet (void )
Get the CAN1 operation mode.
CAN1_Initialize() function should be called before calling this function. |
| none |
Return the present CAN1 operation mode |
CAN1_OperationModeSet()
enum CAN_OP_MODE_STATUS CAN1_OperationModeSet (const enum CAN_OP_MODES requestMode)
Sets the CAN1 operation mode.
CAN1_Initialize() function should be called before calling this function. |
| in | requestMode |
- CAN1 operation modes |
CAN1 Operation mode request to set. |
CAN1_Receive()
bool CAN1_Receive (struct CAN_MSG_OBJ * rxCanMsg)
Reads the received single message object.
CAN1_Initialize() function should be called before calling this function. The CAN1_ReceivedMessageCountGet() function should be checked to see if any CAN message is received. |
| out | rxCanMsg |
- pointer to the message object |
true - CAN message read success false - CAN message read fail |
CAN1_ReceivedMessageCountGet()
uint8_t CAN1_ReceivedMessageCountGet (void )
Returns the number of CAN messages received in all the FIFO.
CAN1_Initialize() function should be called before calling this function. |
| none |
Number of messages received. |
CAN1_ReceiveMessageGet()
bool CAN1_ReceiveMessageGet (const enum CAN1_RX_FIFO_CHANNELS fifoChannel, struct CAN_MSG_OBJ * rxCanMsg)
Reads the received single message object from the CAN1 receive FIFO.
CAN1_Initialize() function should be called before calling this function. The CAN1_ReceivedMessageCountGet() function should be checked to see if the receiver is not empty before calling this function. |
| out | rxCanMsg |
- pointer to the message object |
true - CAN message read success false - CAN message read fail |
CAN1_RX_FIFO_StatusGet()
uint8_t CAN1_RX_FIFO_StatusGet (const enum CAN1_RX_FIFO_CHANNELS fifoNum)
This returns the CAN1 receive FIFO status.
CAN1_Initialize() function should be called before calling this function |
| in | fifoNum |
- FIFO channel of which status is required |
Combined status of the FIFO |
Use CAN_RX_FIFO_STATUS to mask individual status.
CAN1_RxBufferOverFlowCallback()
void CAN1_RxBufferOverFlowCallback (void )
This is the default callback with weak attribute. The user can override and implement the default callback without weak attribute or can register a custom callback function using CAN1_RxBufferOverFlowCallbackRegister.
| none |
none |
CAN1_RxBufferOverFlowCallbackRegister()
void CAN1_RxBufferOverFlowCallbackRegister (void(*)(void) handler)
This function can be used to override default callback and to define custom callback for CAN1_RxBufferOverFlowCallback.
| in | handler |
- Address of the callback routine |
none |
CAN1_Sleep()
void CAN1_Sleep (void )
Sets the CAN node in sleep mode.
CAN1_Initialize() function should be called before calling this function. |
| none |
none |
CAN1_SystemErrorCallback()
void CAN1_SystemErrorCallback (void )
This is the default callback with weak attribute. The user can override and implement the default callback without weak attribute or can register a custom callback function using CAN1_SystemErrorCallbackRegister.
| none |
none |
CAN1_SystemErrorCallbackRegister()
void CAN1_SystemErrorCallbackRegister (void(*)(void) handler)
This function can be used to override default callback and to define custom callback for CAN1_SystemErrorCallback.
| in | handler |
- Address of the callback routine |
none |
CAN1_Tasks()
void CAN1_Tasks (void )
This routine is used to implement the tasks for polled implementations.
CAN1_Initialize() function should have been called before calling this function. |
| none |
none |
CAN1_Transmit()
enum CAN_TX_MSG_REQUEST_STATUS CAN1_Transmit (const enum CAN1_TX_FIFO_CHANNELS fifoChannel, struct CAN_MSG_OBJ * txCanMsg)
Writes the CAN message object to specified transmit FIFO channel.
CAN1_Initialize() function should be called before calling this function. CAN1_TransmitFIFOStatusGet function should be called to check buffer availability in the Transmit FIFO. |
| in | fifoChannel |
- FIFO channel where the message object to be written |
| in | txCanMsg |
- pointer to the message object |
Returns the transmit status of type CAN_TX_MSG_REQUEST_STATUS |
CAN1_TransmitFIFOStatusGet()
enum CAN_TX_FIFO_STATUS CAN1_TransmitFIFOStatusGet (const enum CAN1_TX_FIFO_CHANNELS fifoChannel)
Returns the CAN1 transmitter FIFO status.
CAN1_Initialize() function should be called before calling this function. |
| in | fifoChannel |
- CAN1 TX priority FIFO selection |
Returns the transmit status of type CAN_TX_FIFO_STATUS |
CAN1_TxAttemptCallback()
void CAN1_TxAttemptCallback (void )
This is the default callback with weak attribute. The user can override and implement the default callback without weak attribute or can register a custom callback function using CAN1_TxAttemptCallbackRegister.
| none |
none |
CAN1_TxAttemptCallbackRegister()
void CAN1_TxAttemptCallbackRegister (void(*)(void) handler)
This function can be used to override default callback and to define custom callback for CAN1_TxAttemptCallback.
| in | handler |
- Address of the callback routine |
none |
2.2.1.1.4 Enumeration Type Documentation
CAN1_RX_FIFO_CHANNELS
enum CAN1_RX_FIFO_CHANNELS
This enumeration defines the can receive FIFO.
| CAN1_FIFO_3 |
CAN1 Receive FIFO 3 |
| CAN1_FIFO_4 |
CAN1 Receive FIFO 4 |
| CAN1_FIFO_5 |
CAN1 Receive FIFO 5 |
CAN1_TX_FIFO_CHANNELS
enum CAN1_TX_FIFO_CHANNELS
This enumeration defines the can Transmit FIFO Configured in MCC Melody CAN user interface.
| CAN1_TXQ |
CAN1 Transmit FIFO TXQ |
| CAN1_FIFO_1 |
CAN1 Transmit FIFO 1 |
| CAN1_FIFO_2 |
CAN1 Transmit FIFO 2 |
CAN_DLC
enum CAN_DLC
Defines the CAN message payload size that are available for the mode to use.
| DLC_0 |
Data length count 0 |
| DLC_1 |
Data length count 1 |
| DLC_2 |
Data length count 2 |
| DLC_3 |
Data length count 3 |
| DLC_4 |
Data length count 4 |
| DLC_5 |
Data length count 5 |
| DLC_6 |
Data length count 6 |
| DLC_7 |
Data length count 7 |
| DLC_8 |
Data length count 8 |
| DLC_12 |
Data length count 12 |
| DLC_16 |
Data length count 16 |
| DLC_20 |
Data length count 20 |
| DLC_24 |
Data length count 24 |
| DLC_32 |
Data length count 32 |
| DLC_48 |
Data length count 48 |
| DLC_64 |
Data length count 64 |
CAN_MSG_OBJ_BRS_MODE
enum CAN_MSG_OBJ_BRS_MODE
Defines the Bit rate with enabled or disabled the CAN message object.
| CAN_NON_BRS_MODE |
Disable BRS Mode (Supported only in CAN FD mode) |
| CAN_BRS_MODE |
Enable BRS Mode (Supported only in CAN FD mode) |
CAN_MSG_OBJ_FRAME_TYPE
enum CAN_MSG_OBJ_FRAME_TYPE
Defines the Data frame or Remote transmit Request frame in CAN message object.
| CAN_FRAME_DATA |
Data Frame CAN message object |
| CAN_FRAME_RTR |
Remote Transmit Request Frame CAN message object |
CAN_MSG_OBJ_ID_TYPE
enum CAN_MSG_OBJ_ID_TYPE
Defines the Standard ID or Extended ID in CAN message object.
| CAN_FRAME_STD |
Standard ID CAN message object |
| CAN_FRAME_EXT |
Extended ID CAN message object |
CAN_MSG_OBJ_TYPE
enum CAN_MSG_OBJ_TYPE
Defines the CAN FD format or CAN 2.0 format in CAN message object.
| CAN_2_0_FORMAT |
CAN 2.0 Message format |
| CAN_FD_FORMAT |
CAN FD Message format (Supported only in CAN FD mode) |
CAN_OP_MODE_STATUS
enum CAN_OP_MODE_STATUS
Defines the CAN operation set Api return status.
| CAN_OP_MODE_REQUEST_SUCCESS |
Defines the requested operation mode set successfully |
| CAN_OP_MODE_REQUEST_FAIL |
Defines the requested operation mode set failure. Set configuration mode before setting CAN normal or debug operation mode. |
| CAN_OP_MODE_SYS_ERROR_OCCURED |
Defines the system error occurred while setting operation mode. |
CAN_OP_MODES
enum CAN_OP_MODES
Defines the CAN operation modes are available for the module to use.
| CAN_NORMAL_FD_MODE |
CAN FD Normal Operation Mode (Supported only in CAN FD mode) |
| CAN_DISABLE_MODE |
CAN Disable Operation Mode |
| CAN_INTERNAL_LOOPBACK_MODE |
CAN Internal Loopback Operation Mode |
| CAN_LISTEN_ONLY_MODE |
CAN Listen only Operation Mode |
| CAN_CONFIGURATION_MODE |
CAN Configuration Operation Mode |
| CAN_EXTERNAL_LOOPBACK_MODE |
CAN External loopback Operation Mode |
| CAN_NORMAL_2_0_MODE |
CAN 2.0 Operation Mode |
| CAN_RESTRICTED_OPERATION_MODE |
CAN Restricted Operation Mode |
CAN_TX_FIFO_STATUS
enum CAN_TX_FIFO_STATUS
Defines the CAN transmit status get Api return status.
| CAN_TX_FIFO_FULL |
Defines the Transmit FIFO is full |
| CAN_TX_FIFO_AVAILABLE |
Defines the Transmit FIFO is available |
CAN_TX_MSG_REQUEST_STATUS
enum CAN_TX_MSG_REQUEST_STATUS
Defines the CAN transmit Api return status.
| CAN_TX_MSG_REQUEST_SUCCESS |
Transmit message object successfully placed into Transmit FIFO |
| CAN_TX_MSG_REQUEST_DLC_EXCEED_ERROR |
Transmit message object DLC size is more than Transmit FIFO configured DLC size |
| CAN_TX_MSG_REQUEST_BRS_ERROR |
Transmit FIFO is configured has Non BRS mode and CAN TX Message object has BRS enabled |
| CAN_TX_MSG_REQUEST_FIFO_FULL |
Transmit FIFO is Full |
2.2.1.1.5 Variable Documentation
CAN_FD1
const struct CAN_INTERFACE CAN_FD1
Structure object of type CAN_INTERFACE with the custom name given by the user in the Melody Driver User interface.
The default name e.g. CAN can be changed by the user in the CAN FD user interface. This allows defining a structure with application specific name using the 'Custom Name' field. Application specific name allows the API Portability.
2.2.2 Class Documentation
2.2.2.1 CAN_INTERFACE Struct Reference
Structure containing the function pointers of CAN driver.
2.2.2.1.1 Detailed Description
Structure containing the function pointers of CAN driver.
#include <can_interface.h>
Public Attributes
void(* Initialize )(void)
Pointer to CANx_Initialize e.g. CAN1_Initialize.
void(* Deinitialize )(void)
Pointer to CANx_Deinitialize e.g. CAN1_Deinitialize.
enum CAN_OP_MODE_STATUS(* OperationModeSet )(const enum CAN_OP_MODES requestMode)
Pointer to CANx_OperationModeSet e.g. CAN1_OperationModeSet.
enum CAN_OP_MODES(* OperationModeGet )(void)
Pointer to CANx_OperationModeGet e.g. CAN1_OperationModeGet.
void(* SleepMode )(void)
Pointer to CANx_Sleep e.g. CAN1_Sleep.
bool(* IsBusOff )(void)
Pointer to CANx_IsBusOff e.g. CAN1_IsBusOff.
enum CAN_TX_MSG_REQUEST_STATUS(* Transmit )(const unsigned fifoChannel, struct CAN_MSG_OBJ *txCanMsg)
Pointer to CANx_Transmit e.g. CAN1_Transmit.
enum CAN_TX_FIFO_STATUS(* TransmitFIFOStatusGet )(const unsigned fifoChannel)
Pointer to CANx_TransmitFIFOStatusGet e.g. CAN1_TransmitFIFOStatusGet.
bool(* IsTxErrorPassive )(void)
Pointer to CANx_IsTxErrorPassive e.g. CAN1_IsTxErrorPassive.
bool(* IsTxErrorWarning )(void)
Pointer to CANx_IsTxErrorWarning e.g. CAN1_IsTxErrorWarning.
bool(* IsTxErrorActive )(void)
Pointer to CANx_IsTxErrorActive e.g. CAN1_IsTxErrorActive.
bool(* Receive )(struct CAN_MSG_OBJ *rxCanMsg)
Pointer to CANx_Receive e.g. CAN1_Receive.
bool(* ReceiveMessageGet )(const unsigned fifoChannel, struct CAN_MSG_OBJ *rxCanMsg)
Pointer to CANx_ReceiveMessageGet e.g. CAN1_ReceiveMessageGet.
bool(* IsRxErrorPassive )(void)
Pointer to CANx_IsRxErrorPassive e.g. CAN1_IsRxErrorPassive.
bool(* IsRxErrorWarning )(void)
Pointer to CANx_IsRxErrorWarning e.g. CAN1_IsRxErrorWarning.
bool(* IsRxErrorActive )(void)
Pointer to CANx_IsRxErrorActive e.g. CAN1_IsRxErrorActive.
uint8_t(* ReceivedMessageCountGet )(void)
Pointer to CANx_ReceivedMessageCountGet e.g. CAN1_ReceivedMessageCountGet.
uint8_t(* RX_FIFO_StatusGet )(const unsigned fifoNum)
Pointer to CANx_RX_FIFO_StatusGet e.g. CAN1_RX_FIFO_StatusGet.
void(* InvalidMessageCallbackRegister )(void(*CallbackHandler)(void))
Pointer to CANx_InvalidMessageCallbackRegister e.g. CAN1_InvalidMessageCallbackRegister.
void(* BusWakeUpActivityCallbackRegister )(void(*CallbackHandler)(void))
Pointer to CANx_BusWakeUpActivityCallbackRegister e.g. CAN1_BusWakeUpActivityCallbackRegister.
void(* BusErrorCallbackRegister )(void(*CallbackHandler)(void))
Pointer to CANx_BusErrorCallbackRegister e.g. CAN1_BusErrorCallbackRegister.
void(* ModeChangeCallbackRegister )(void(*CallbackHandler)(void))
Pointer to CANx_ModeChangeCallbackRegister e.g. CAN1_ModeChangeCallbackRegister.
void(* SystemErrorCallbackRegister )(void(*CallbackHandler)(void))
Pointer to CANx_SystemErrorCallbackRegister e.g. CAN1_SystemErrorCallbackRegister.
void(* TxAttemptCallbackRegister )(void(*CallbackHandler)(void))
Pointer to CANx_TxAttemptCallbackRegister e.g. CAN1_TxAttemptCallbackRegister.
void(* RxBufferOverFlowCallbackRegister )(void(*CallbackHandler)(void))
Pointer to CANx_RxBufferOverFlowCallbackRegister e.g. CAN1_RxBufferOverFlowCallbackRegister.
void(* Tasks )(void)
Pointer to CANx_Tasks e.g. CAN1_Tasks (Supported only in polling mode)
2.2.2.1.2 Member Data Documentation
BusErrorCallbackRegister
void(* BusErrorCallbackRegister) (void(*CallbackHandler)(void))
Pointer to CANx_BusErrorCallbackRegister e.g. CAN1_BusErrorCallbackRegister.
BusWakeUpActivityCallbackRegister
void(* BusWakeUpActivityCallbackRegister) (void(*CallbackHandler)(void))
Pointer to CANx_BusWakeUpActivityCallbackRegister e.g. CAN1_BusWakeUpActivityCallbackRegister.
Deinitialize
void(* Deinitialize) (void)
Pointer to CANx_Deinitialize e.g. CAN1_Deinitialize.
Initialize
void(* Initialize) (void)
Pointer to CANx_Initialize e.g. CAN1_Initialize.
InvalidMessageCallbackRegister
void(* InvalidMessageCallbackRegister) (void(*CallbackHandler)(void))
Pointer to CANx_InvalidMessageCallbackRegister e.g. CAN1_InvalidMessageCallbackRegister.
IsBusOff
bool(* IsBusOff) (void)
Pointer to CANx_IsBusOff e.g. CAN1_IsBusOff.
IsRxErrorActive
bool(* IsRxErrorActive) (void)
Pointer to CANx_IsRxErrorActive e.g. CAN1_IsRxErrorActive.
IsRxErrorPassive
bool(* IsRxErrorPassive) (void)
Pointer to CANx_IsRxErrorPassive e.g. CAN1_IsRxErrorPassive.
IsRxErrorWarning
bool(* IsRxErrorWarning) (void)
Pointer to CANx_IsRxErrorWarning e.g. CAN1_IsRxErrorWarning.
IsTxErrorActive
bool(* IsTxErrorActive) (void)
Pointer to CANx_IsTxErrorActive e.g. CAN1_IsTxErrorActive.
IsTxErrorPassive
bool(* IsTxErrorPassive) (void)
Pointer to CANx_IsTxErrorPassive e.g. CAN1_IsTxErrorPassive.
IsTxErrorWarning
bool(* IsTxErrorWarning) (void)
Pointer to CANx_IsTxErrorWarning e.g. CAN1_IsTxErrorWarning.
ModeChangeCallbackRegister
void(* ModeChangeCallbackRegister) (void(*CallbackHandler)(void))
Pointer to CANx_ModeChangeCallbackRegister e.g. CAN1_ModeChangeCallbackRegister.
OperationModeGet
enum CAN_OP_MODES(* OperationModeGet) (void)
Pointer to CANx_OperationModeGet e.g. CAN1_OperationModeGet.
OperationModeSet
enum CAN_OP_MODE_STATUS(* OperationModeSet) (const enum CAN_OP_MODES requestMode)
Pointer to CANx_OperationModeSet e.g. CAN1_OperationModeSet.
Receive
bool(* Receive) (struct CAN_MSG_OBJ *rxCanMsg)
Pointer to CANx_Receive e.g. CAN1_Receive.
ReceivedMessageCountGet
uint8_t(* ReceivedMessageCountGet) (void)
Pointer to CANx_ReceivedMessageCountGet e.g. CAN1_ReceivedMessageCountGet.
ReceiveMessageGet
bool(* ReceiveMessageGet) (const unsigned fifoChannel, struct CAN_MSG_OBJ *rxCanMsg)
Pointer to CANx_ReceiveMessageGet e.g. CAN1_ReceiveMessageGet.
RX_FIFO_StatusGet
uint8_t(* RX_FIFO_StatusGet) (const unsigned fifoNum)
Pointer to CANx_RX_FIFO_StatusGet e.g. CAN1_RX_FIFO_StatusGet.
RxBufferOverFlowCallbackRegister
void(* RxBufferOverFlowCallbackRegister) (void(*CallbackHandler)(void))
Pointer to CANx_RxBufferOverFlowCallbackRegister e.g. CAN1_RxBufferOverFlowCallbackRegister.
SleepMode
void(* SleepMode) (void)
Pointer to CANx_Sleep e.g. CAN1_Sleep.
SystemErrorCallbackRegister
void(* SystemErrorCallbackRegister) (void(*CallbackHandler)(void))
Pointer to CANx_SystemErrorCallbackRegister e.g. CAN1_SystemErrorCallbackRegister.
Tasks
void(* Tasks) (void)
Pointer to CANx_Tasks e.g. CAN1_Tasks (Supported only in polling mode)
Transmit
enum CAN_TX_MSG_REQUEST_STATUS(* Transmit) (const unsigned fifoChannel, struct CAN_MSG_OBJ *txCanMsg)
Pointer to CANx_Transmit e.g. CAN1_Transmit.
TransmitFIFOStatusGet
enum CAN_TX_FIFO_STATUS(* TransmitFIFOStatusGet) (const unsigned fifoChannel)
Pointer to CANx_TransmitFIFOStatusGet e.g. CAN1_TransmitFIFOStatusGet.
TxAttemptCallbackRegister
void(* TxAttemptCallbackRegister) (void(*CallbackHandler)(void))
Pointer to CANx_TxAttemptCallbackRegister e.g. CAN1_TxAttemptCallbackRegister.
2.2.2.2 CAN_MSG_FIELD Struct Reference
This data structure used to configure the message fields. Some of the fields formatType and brs data should match with the CAN FD configuration in Melody MCC user interface.
2.2.2.2.1 Detailed Description
This data structure used to configure the message fields. Some of the fields formatType and brs data should match with the CAN FD configuration in Melody MCC user interface.
#include <can_types.h>
Public Attributes
unsigned int idType:1
unsigned int frameType:1
unsigned int dlc:4
unsigned int formatType:1
unsigned int brs:1
2.2.2.2.2 Member Data Documentation
brs
unsigned int brs
Enables or Disables the Bit Rate Switch
dlc
unsigned int dlc
Defines the size of the data bytes in a message format. The maximum date length is defined in MCC Melody
formatType
unsigned int formatType
Defines the message type as CAN 2.0 Format or CAN_FD Format
frameType
unsigned int frameType
Defines the message frame type as Data Frame or RTR Frame
idType
unsigned int idType
Defines the message ID type as Standard ID or Extended ID
2.2.2.3 CAN_MSG_OBJ Struct Reference
This data structure used to configure the CAN FD message object.
2.2.2.3.1 Detailed Description
This data structure used to configure the CAN FD message object.
#include <can_types.h>
Public Attributes
uint32_t msgId
struct CAN_MSG_FIELD field
uint8_t * data
2.2.2.3.2 Member Data Documentation
data
uint8_t* data
Pointer to message data
field
struct CAN_MSG_FIELD field
Defines the CAN_MSG_FIELD CAN TX/RX Message Object Control
msgId
uint32_t msgId
Set the CAN Message ID
2.2.3 File Documentation
2.2.3.1 source/can1.h File Reference
This is the generated driver header file for the CAN1 driver using CCL.
#include <xc.h> #include <stdbool.h> #include <stdint.h> #include "can_types.h" #include "can_interface.h"
2.2.3.1.1 Functions
void CAN1_Initialize (void)
Initializes CAN1 module.
void CAN1_Deinitialize (void)
Deinitializes CAN1 to POR values.
enum CAN_OP_MODE_STATUS CAN1_OperationModeSet (const enum CAN_OP_MODES requestMode)
Sets the CAN1 operation mode.
enum CAN_OP_MODES CAN1_OperationModeGet (void)
Get the CAN1 operation mode.
bool CAN1_Receive (struct CAN_MSG_OBJ *rxCanMsg)
Reads the received single message object.
bool CAN1_ReceiveMessageGet (const enum CAN1_RX_FIFO_CHANNELS fifoChannel, struct CAN_MSG_OBJ *rxCanMsg)
Reads the received single message object from the CAN1 receive FIFO.
enum CAN_TX_MSG_REQUEST_STATUS CAN1_Transmit (const enum CAN1_TX_FIFO_CHANNELS fifoChannel, struct CAN_MSG_OBJ *txCanMsg)
Writes the CAN message object to specified transmit FIFO channel.
enum CAN_TX_FIFO_STATUS CAN1_TransmitFIFOStatusGet (const enum CAN1_TX_FIFO_CHANNELS fifoChannel)
Returns the CAN1 transmitter FIFO status.
bool CAN1_IsBusOff (void)
Returns the bus off status.
bool CAN1_IsTxErrorPassive (void)
Returns the transmit error passive state.
bool CAN1_IsTxErrorWarning (void)
Returns the transmit error warning state. If Transmitter error counter is above 95 to below 128, then transmitter error warning state is set.
bool CAN1_IsTxErrorActive (void)
Returns the transmit error active state.
bool CAN1_IsRxErrorPassive (void)
Returns the receive error passive state.
bool CAN1_IsRxErrorWarning (void)
Returns the receive error warning state. If Receiver error counter is above 95 to below 128, then receiver error warning state is set.
bool CAN1_IsRxErrorActive (void)
Returns the receive error active state.
void CAN1_Sleep (void)
Sets the CAN node in sleep mode.
uint8_t CAN1_ReceivedMessageCountGet (void)
Returns the number of CAN messages received in all the FIFO.
uint8_t CAN1_RX_FIFO_StatusGet (const enum CAN1_RX_FIFO_CHANNELS fifoNum)
This returns the CAN1 receive FIFO status.
void CAN1_Tasks (void)
This routine is used to implement the tasks for polled implementations.
void CAN1_InvalidMessageCallbackRegister (void(*handler)(void))
This function can be used to override default callback and to define custom callback for CAN1_InvalidMessageCallback.
void CAN1_InvalidMessageCallback (void)
This is the default callback with weak attribute. The user can override and implement the default callback without weak attribute or can register a custom callback function using CAN1_InvalidMessageCallbackRegister.
void CAN1_BusWakeUpActivityCallbackRegister (void(*handler)(void))
This function can be used to override default callback and to define custom callback for CAN1_BusWakeUpActivityCallback.
void CAN1_BusWakeUpActivityCallback (void)
This is the default callback with weak attribute. The user can override and implement the default callback without weak attribute or can register a custom callback function using CAN1_BusWakeUpActivityCallbackRegister.
void CAN1_BusErrorCallbackRegister (void(*handler)(void))
This function can be used to override default callback and to define custom callback for CAN1_BusErrorCallback.
void CAN1_BusErrorCallback (void)
This is the default callback with weak attribute. The user can override and implement the default callback without weak attribute or can register a custom callback function using CAN1_BusErrorCallbackRegister.
void CAN1_ModeChangeCallbackRegister (void(*handler)(void))
This function can be used to override default callback and to define custom callback for CAN1_ModeChangeCallback.
void CAN1_ModeChangeCallback (void)
This is the default callback with weak attribute. The user can override and implement the default callback without weak attribute or can register a custom callback function using CAN1_ModeChangeCallbackRegister.
void CAN1_SystemErrorCallbackRegister (void(*handler)(void))
This function can be used to override default callback and to define custom callback for CAN1_SystemErrorCallback.
void CAN1_SystemErrorCallback (void)
This is the default callback with weak attribute. The user can override and implement the default callback without weak attribute or can register a custom callback function using CAN1_SystemErrorCallbackRegister.
void CAN1_TxAttemptCallbackRegister (void(*handler)(void))
This function can be used to override default callback and to define custom callback for CAN1_TxAttemptCallback.
void CAN1_TxAttemptCallback (void)
This is the default callback with weak attribute. The user can override and implement the default callback without weak attribute or can register a custom callback function using CAN1_TxAttemptCallbackRegister.
void CAN1_RxBufferOverFlowCallbackRegister (void(*handler)(void))
This function can be used to override default callback and to define custom callback for CAN1_RxBufferOverFlowCallback.
void CAN1_RxBufferOverFlowCallback (void)
This is the default callback with weak attribute. The user can override and implement the default callback without weak attribute or can register a custom callback function using CAN1_RxBufferOverFlowCallbackRegister.
2.2.3.1.2 Macros
#define CAN1_TX_TXQ CAN1_TXQ
CAN1 Transmit FIFO TXQ Custom Name.
#define CAN1_TX_FIFO1 CAN1_FIFO_1
CAN1 Transmit FIFO 1 Custom Name.
#define CAN1_TX_FIFO2 CAN1_FIFO_2
CAN1 Transmit FIFO 2 Custom Name.
#define CAN1_RX_FIFO3 CAN1_FIFO_3
CAN1 Receive FIFO 3 Custom Name.
#define CAN1_RX_FIFO4 CAN1_FIFO_4
CAN1 Receive FIFO 4 Custom Name.
#define CAN1_RX_FIFO5 CAN1_FIFO_5
CAN1 Receive FIFO 5 Custom Name.
2.2.3.1.3 Enumerations
enum CAN1_TX_FIFO_CHANNELS { CAN1_TXQ = 0, CAN1_FIFO_1 = 1, CAN1_FIFO_2 = 2 }
This enumeration defines the can Transmit FIFO Configured in MCC Melody CAN user interface.
enum CAN1_RX_FIFO_CHANNELS { CAN1_FIFO_3 = 3, CAN1_FIFO_4 = 4, CAN1_FIFO_5 = 5 }
This enumeration defines the can receive FIFO.
2.2.3.1.4 Variables
const struct CAN_INTERFACE CAN_FD1
Structure object of type CAN_INTERFACE with the custom name given by the user in the Melody Driver User interface.
2.2.3.1.5 Detailed Description
This is the generated driver header file for the CAN1 driver using CCL.
CAN1 Generated Driver Header File
2.2.3.2 source/can_features.h File Reference
This is the generated module feature header file for CAN driver using CCL.
2.2.3.2.1 Macros
#define CAN_FD_MESSAGE_FORMAT_FEATURE_AVAILABLE 1
This macro defines the CAN FD Message format data update request functionality.
#define CAN_FIFO_BASED_TRANSMIT_PRIORITY_FEATURE_AVAILABLE 1
This macro defines the CAN FIFO based transmit priority data update request functionality.
#define CAN_DMA_INTERFACE_FEATURE_AVAILABLE 0
This macro defines the CAN 2.0 DMA interface data update request functionality.
2.2.3.2.2 Detailed Description
This is the generated module feature header file for CAN driver using CCL.
CAN Generated Feature Header File
This file provides module feature list available on the selected device. The macros defined in this file provides the flexibility to easily migrate the user application to other device which might have varied feature list.
2.2.3.3 source/can_interface.h File Reference
#include <stdbool.h> #include <stdint.h> #include "can_types.h"
2.2.3.3.1 Data structures
struct CAN_INTERFACE
Structure containing the function pointers of CAN driver.
2.2.3.3.2 Detailed Description
CAN Generated Driver Interface Header File
2.2.3.4 source/can_types.h File Reference
This is the generated driver types header file for the CAN driver using CCL.
#include <stdint.h>
2.2.3.4.1 Data structures
struct CAN_MSG_FIELD
This data structure used to configure the message fields. Some of the fields formatType and brs data should match with the CAN FD configuration in Melody MCC user interface.
struct CAN_MSG_OBJ
This data structure used to configure the CAN FD message object.
2.2.3.4.2 Enumerations
enum CAN_MSG_OBJ_BRS_MODE { CAN_NON_BRS_MODE = 0, CAN_BRS_MODE = 1 }
Defines the Bit rate with enabled or disabled the CAN message object.
enum CAN_MSG_OBJ_ID_TYPE { CAN_FRAME_STD = 0, CAN_FRAME_EXT = 1 }
Defines the Standard ID or Extended ID in CAN message object.
enum CAN_MSG_OBJ_FRAME_TYPE { CAN_FRAME_DATA = 0, CAN_FRAME_RTR = 1 }
Defines the Data frame or Remote transmit Request frame in CAN message object.
enum CAN_MSG_OBJ_TYPE { CAN_2_0_FORMAT = 0, CAN_FD_FORMAT = 1 }
Defines the CAN FD format or CAN 2.0 format in CAN message object.
enum CAN_TX_MSG_REQUEST_STATUS { CAN_TX_MSG_REQUEST_SUCCESS = 0, CAN_TX_MSG_REQUEST_DLC_EXCEED_ERROR = 1, CAN_TX_MSG_REQUEST_BRS_ERROR = 2, CAN_TX_MSG_REQUEST_FIFO_FULL = 3 }
Defines the CAN transmit Api return status.
enum CAN_OP_MODES { CAN_NORMAL_FD_MODE = 0x0, CAN_DISABLE_MODE = 0x1, CAN_INTERNAL_LOOPBACK_MODE = 0x2, CAN_LISTEN_ONLY_MODE = 0x3, CAN_CONFIGURATION_MODE = 0x4, CAN_EXTERNAL_LOOPBACK_MODE = 0x5, CAN_NORMAL_2_0_MODE = 0x6, CAN_RESTRICTED_OPERATION_MODE =0x7 }
Defines the CAN operation modes are available for the module to use.
enum CAN_OP_MODE_STATUS { CAN_OP_MODE_REQUEST_SUCCESS, CAN_OP_MODE_REQUEST_FAIL, CAN_OP_MODE_SYS_ERROR_OCCURED }
Defines the CAN operation set Api return status.
enum CAN_TX_FIFO_STATUS { CAN_TX_FIFO_FULL, CAN_TX_FIFO_AVAILABLE }
Defines the CAN transmit status get Api return status.
enum CAN_DLC { DLC_0, DLC_1, DLC_2, DLC_3, DLC_4, DLC_5, DLC_6, DLC_7, DLC_8, DLC_12, DLC_16, DLC_20, DLC_24, DLC_32, DLC_48, DLC_64 }
Defines the CAN message payload size that are available for the mode to use.
enum CAN_RX_FIFO_STATUS { CAN_RX_MSG_NOT_AVAILABLE = 0x0, CAN_RX_MSG_AVAILABLE = 0x1, CAN_RX_MSG_OVERFLOW = 0x8 }
2.2.3.4.3 Detailed Description
This is the generated driver types header file for the CAN driver using CCL.
CAN Generated Driver Types Header File
2.2.3.4.4 Enumeration Type Documentation
CAN_RX_FIFO_STATUS
enum CAN_RX_FIFO_STATUS
| CAN_RX_MSG_NOT_AVAILABLE | |
| CAN_RX_MSG_AVAILABLE | |
| CAN_RX_MSG_OVERFLOW |