3.5 Pins Driver
3.5.1 Introduction
Overview
The Pins Driver provides the Firmware Implementations of Device pins used by the Peripherals.
Features
Based on the Pin Configuration in MCC Melody User interface Pin specific registers are generated as listed below
- GPIO Pin APIs
- IOC - Interrupt-on-Change Registers and APIs
-
PPS - Peripheral Pin Select Module Registers
- Input
- Output
- Bi-Directional
-
I/O Ports Registers
- PORTx - Port Register
- LATx - Latch Register
- TRISx - Direction Register
- ANSELx - Analog Register
- CNPUx - Weak-Pull Up
- CNPDx - Weak-Pull Down
- ODCx - Output Drain
3.5.2 Module Documentation
3.5.2.1 Pins Driver
The Pin Driver directs the operation and function of the selected device pins using dsPIC MCUs.
3.5.2.1.1 Module description
The Pin Driver directs the operation and function of the selected device pins using dsPIC MCUs.
3.5.2.1.1.1 Functions
void PINS_Initialize (void)
Initializes the PINS module.
3.5.2.1.2 Function Documentation
3.5.2.1.2.1 PINS_Initialize()
void PINS_Initialize (void )
Initializes the PINS module.
| none |
none |
3.5.3 File Documentation
3.5.3.1 source/pins.h File Reference
#include <xc.h>
3.5.3.1.1 Functions
void PINS_Initialize (void)
Initializes the PINS module.
3.5.3.1.2 Detailed Description
PINS Generated Driver Header File