3.1 ATA5352 Packaging Information
The following figures illustrate the packaging information of the ATA5352, which has 33 ball TFBGA, 4.5 mm x 4.5 mm body.
Legend:
- YY – Year code (the last two digits of the calendar year)
- WW – Week code (for example, the week of January 1 is week ‘01’)
- NNN – Alphanumeric traceability code