Test Mode Enable (Active-high) – Connect to GND in Application
VBAT 3.3V
E4
VSS_IO
Digital
GND
VBAT 3.3V
E5
GPO2(1)
Digital
General Purpose Output 2 (Debug/Test)
VBAT 3.3V
E6
GPO3(1)
Digital
General Purpose Output 3 (Debug/Test)
VBAT 3.3V
F1
ATEST
Analog
Analog Test – Open in Application
VCore 1.25V
F2
VDDA_ADC
Analog
Core Supply 1.25V
VCore 1.25V
F3
VDDD2
Digital
Core Supply 1.25V
VCore 1.25V
F4
VSSD2
Digital
GND
VCore 1.25V
F5
VDD_IO
Digital
I/O Power Supply 3.3V
VBAT 3.3V
F6
GPO4
Digital
General Purpose Output 4 (Debug/Test)
VBAT 3.3V
Note:
The GPO0 and GPO4 pins are used for testing and debug purposes only and are not
intended for general use in an application.
The TEST_EN (E3) pin is used only
for device testing and must be connected to GND for a communication or
distance-bounding application.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.