1.1.1 Linux WLAN
The Linux WLAN implements Linux software-specific operations:
- Controls the ATWILC device power
- Initializes/de-initializes the module during insert/remove
- Registers Interrupt Service Register (ISR)
- Turns on and turns off the chip
by controlling the
CHIP_ENandRESET_NGPIOs - Registers the net_device interface
- Downloads and starts the firmware
- Implements the following
net_device operations:
- mac_init_fn
- wilc_mac_open
- wilc_mac_close
- wilc_mac_xmit
- mac_stats
- wilc_set_multicast_list
- wilc_set_mac_addr
- Pushes TX packets into the TX queue
- Delivers RX packets to the Linux stack