3.1 USART Registers Configuration
- Set Control Register C
(USART_CTRLC).

- Bit
7:6 – CMODE[1:0]: USART Communication Mode
Select Master SPI communication mode provided with a synchronous clock and data output.
- Bit 5:4 – PMODE[1:0]: Parity Mode
- Bit 3 – SBMODE: Stop Bit Mode
- Bit 2
– UDORD: Data Order
This bit selects either LSB or MSB of the data to be transmitted first. Default is used here.
- Bit 1
– UCPHA: Clock Phase
This bit determines if data is sampled on the trailing edge of XCK.
- Bit
7:6 – CMODE[1:0]: USART Communication Mode
- Set Baud Register
(USART_BAUD).

- Bit
15:0 – BAUD[15:0]: USART Baud Rate
For Master SPI mode, only ten MSBs are valid. The calculation equations are described in the data sheet.
- Bit
15:0 – BAUD[15:0]: USART Baud Rate
- Set Control Register A
(USART_CTRLA).

- Bit 7 – RXCIE: Receive Complete Interrupt Enable
- Bit 6 – TXCIE: Transmit Complete Interrupt Enable
- Bit 5
– DREIE: Data Register Empty Interrupt
Enable
Set this interrupt to enable for data sending.
- Bit 4 – RXSIE: Receiver Start Frame Interrupt Enable
- Bit 3 – LBME: Loop-back Mode Enable
- Bit 2 – ABEIE: Auto-baud Error Interrupt Enable
- Bits 1:0 – RS485[1:0]: RS485 Mode
- Set Control Register B
(USART_CTRLB).

- Bit 7 – RXEN: Receiver Enable
- Bit 6
– TXEN: Transmitter Enable
Set to enable USART transmitter.
- Bit 4 – SFDEN: Start Frame Detection Enable
- Bit 3 – ODME: Open Drain Mode Enable
- Bits 2:1 – RXMODE[1:0]: Receiver Mode
- Bit 0 – MPCM: Multiprocessor Communication Mode