2.3 Evaluation Kit Specifications
| Characteristic | Specification |
|---|---|
| Board | SAMA5D2-ICP |
| Board supply voltage | External and USB-powered |
| Temperature | Operating: 0°C to +70°C Storage: –40°C to +85°C |
| Relative humidity | 0 to 90% (non-condensing) |
| Main board dimensions | 150 × 100 × 20 mm |
| RoHS status | Compliant |
| Board identification | SAMA5D2-ICP Industrial Connectivity Platform |