2.4 Power Sources
Two options are available to power up the SAMA5D2-ICP board:
- Through an external AC to DC +5V wall adapter connector (J1 – default configuration)
- Through the USB Micro-AB connector on the J-Link-OB Embedded Debugger interface (J16)
| Electrical Parameter | Value |
|---|---|
| Input voltage | 5VCC |
| Maximum input voltage (limits) | 6VCC |
| Maximum DC 3.3V current available | 1.2A |
| I/O voltage | 3.3V only |