3.4 Debugging Capability
The SAMA5D2-ICP includes two main debugging interfaces to provide debug level access to the SAMA5D27:
- One UART through the USB J-Link-CDC
- Two JTAG interfaces, one connected directly to the MPU using connector J18 and one through the J-Link-OB interface USB port J16