2.2 Quick Start
- Download Microchip MPLAB® X IDE.
- Download MPLAB® XC C Compiler.
- Launch MPLAB® X IDE.
- Optional: Use MPLAB® Code Configurator to generate drivers and examples.
- Write\Develop the application code.
- Connect a USB cable (Standard-A to Micro-B or Micro-AB) between the PC and the debug USB port on the board.
- Program your application onto the device.
The PIC18F56Q71 device on the PIC18F56Q71 Curiosity Nano board is programmed and debugged by the on-board debugger. Therefore, no external programmer or debugger tool is required.