3.3.3 Sample Rate
The raw sampling rate of the XAM is up to 250 kHz and with the default averaging configuration (average of 16 samples), the actual output of the XAM is 16.67 ksps.
Info: The XAM output sample rate is not an integer
fraction of the raw sampling.