9.1.4 Basic Usage
After the channel is configured correctly and enabled, each time a new event from AST occurs, a character is sent to the USART via PDCA without the use of the CPU.
After the channel is configured correctly and enabled, each time a new event from AST occurs, a character is sent to the USART via PDCA without the use of the CPU.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.