9.1.2 Basic Use Case
This use case will demonstrate how to use the Peripheral Event Controller on SAM4L_EK. In this use case, one Event Channel is configured as:
Configure AST periodic event 0 as a generator
Configure PDCA channel 0 as a user to transfer one word
Enable the event shaper for the generator