7.3.11 Function events_ch_is_ready()

Get the busy status of an Event Channel.

bool events_ch_is_ready( uint32_t channel_id)

Table 7-15. Parameters
Data directionParameter nameDescription

[in]

channel_id

Event Channel ID

Returns

The Event Channel busy status.

Table 7-16. Return Values
Return valueDescription

true

If the Event Channel is ready to be used

false

If the Event Channel is currently busy