7.3.16 Function events_get_config_defaults()

Initialize an events configuration structure to defaults.

void events_get_config_defaults( struct events_conf *const config)

The default configuration is as follows:
Table 7-20. Parameters
Data directionParameter nameDescription

[out]

config

Configuration structure to initialize to default values