2.8.4.1 DRV_CRYPTO_TRNG_IsrHelper()

void DRV_CRYPTO_TRNG_IsrHelper (void )

Resets TRNG error bits whenever an interrupt occurs.

Returns:

none

Note:

This function is called when one of the error bits is 1. This function resets the built-in error bits so that future errors can be caught.