2.8.1 Functions
void DRV_CRYPTO_TRNG_IsrHelper (void)
Resets TRNG error bits whenever an interrupt occurs.
TRNG_ERROR DRV_CRYPTO_TRNG_Setup (void)
Creates and sets the key for True Random Number Generation.
TRNG_ERROR DRV_CRYPTO_TRNG_ReadData (uint8_t *data, uint32_t size)
Reads generated true random number and stores it in the provided buffer.