2.1.5.6 DRV_CRYPTO_AES_DiscardData()

AES_ERROR DRV_CRYPTO_AES_DiscardData (void * contextData, uint32_t discardLength)

Tell the AES operation to discard a number of bytes from the output stream.

Parameters:
contextData

The context data for this operation.

discardLength

The number of bytes to discard from the output stream.

Returns:

AES_NO_ERROR on success, AES_STATE_ERROR/AES_WRITE_ERROR on failure.

Note:

An AES operation must be in progress (initialized by DRV_CRYPTO_AES_Initialize()).