2.1.5.1 DRV_CRYPTO_AES_AddHeader()

AES_ERROR DRV_CRYPTO_AES_AddHeader (void * contextData, void * headerData, uint32_t headerLength)

Add header data (such as Additional Authentication Data) to an AES operation.

Parameters:
contextData

The context data for this operation.

headerData

The header data to add to the operation.

HeaderLength

The length of the header data.

Returns:

AES_NO_ERROR on success, AES_STATE_ERROR/AES_WRITE_ERROR on failure.

Note:

An AES operation must be in progress (initialized by DRV_CRYPTO_AES_Initialize()).