2.6.4.2 DRV_CRYPTO_HASH_Final()

HASH_ERROR DRV_CRYPTO_HASH_Final (void * contextData, uint8_t * digest, uint32_t digestLength)

Execute a hash operation to generate the final digest.

Parameters:
contextData

A pointer to the context block that contains the hash context data.

digest

Buffer to contain the digest.

digestLength

The size of the digest buffer.

Returns:

HASH_NO_ERROR on success, HASH_CONTEXT_ERROR / HASH_INITIALIZE_ERROR / HASH_STATE_ERROR / HASH_EXECUTE_ERROR on failure.

Note:

A hash operation must be in progress (initialized by DRV_HASH_CRYPTO_Initialize()).