2.6.4.7 DRV_CRYPTO_HASH_Update()

HASH_ERROR DRV_CRYPTO_HASH_Update (void * contextData, uint8_t * data, uint32_t dataLength)

Add data to a hash operation.

Parameters:
contextData

A pointer to the context block that contains the hash context data.

data

The data to add to the operation.

dataLength

The length of the data.

Returns:

HASH_NO_ERROR on success, HASH_CONTEXT_ERROR / HASH_INITIALIZE_ERROR / HASH_STATE_ERROR / HASH_UPDATE_ERROR on failure.

Note:

A HASH operation must be in progress (initialized by DRV_CRYPTO_HASH_Initialize()).