2.5.2.3 DRV_CRYPTO_ECDSA_Sign()
CRYPTO_PKE_RESULT DRV_CRYPTO_ECDSA_Sign (PKE_CONFIG * eccData, uint8_t * outputSignature, uint32_t signatureLength)
Generates a signature and sets the output to an input signature buffer.
| eccData |
Configuration structure to store ECDSA information. |
| outputSignature |
Buffer to contain the signature. |
| signatureLength |
Length of the signature |
CRYPTO_PKE_RESULT_SUCCESS on success. CRYPTO_PKE_RESULT_ERROR_FAIL on failure. |
Note:
DRV_CRYPTO_ECDSA_InitEccParamsSign must be called before this function can be called.