2.5.2.2 DRV_CRYPTO_ECDSA_InitEccParamsVerify()

CRYPTO_PKE_RESULT DRV_CRYPTO_ECDSA_InitEccParamsVerify (PKE_CONFIG * eccData, uint8_t * inputHash, uint32_t hashLength, uint8_t * inputSignature, uint32_t signatureLength, uint8_t * publicKey, uint32_t publicKeyLength, PKE_ECC_CURVE eccCurve)

Initialize the ECDSA parameters for signature verification.

Parameters:
eccData

Configuration structure to store ECDSA information.

inputHash

Hash input to use for the signature verification.

hashLength

Length of the Hash input.

inputSignature

Signature input to verify.

signatureLength

Length of the signature.

publicKey

Public Key input for signature verification.

publicKeyLength

Length of the public key.

eccCurve

ECC Curve used for verification.

Returns:

CRYPTO_PKE_RESULT_SUCCESS on success. CRYPTO_PKE_RESULT_ERROR_FAIL on failure.

Note:

This function initializes eccData with ECDSA parameters and sets up the Hardware Crypto Engine.