1 Harmony 3 TCP/IP Application for SAM9X60 Family
The following applications are provided to demonstrate the typical usage of Harmony 3 TCP/IP Stack on a hardware board with SAM9X60 and SAM9X60D1G device.
| Application Demo | Description |
|---|---|
| berkeley_tcp_client | TCP/IP Berkeley TCP Client Application |
| berkeley_tcp_server | TCP/IP Berkeley TCP Server Application |
| berkeley_udp_client | TCP/IP Berkeley UDP Client Application |
| berkeley_udp_relay | TCP/IP Berkeley UDP Relay Application |
| berkeley_udp_server | TCP/IP Berkeley UDP Server Application |
| iperf_demo | TCP/IP IPERF Application |
| tcpip_client_server | TCP/IP TCP and UDP Client Server Application |
| tcpip_tcp_client | TCP/IP TCP Client Application |
| tcpip_tcp_client_server | TCP/IP TCP Client Server Application |
| tcpip_tcp_server | TCP/IP TCP Server Application |
| tcpip_udp_client | TCP/IP UDP Client Application |
| tcpip_udp_client_server | TCP/IP UDP Client Server Application |
| tcpip_udp_server | TCP/IP UDP Server Application |
| web_net_server_qspi_mpfs | TCP/IP WEB NET Server QSPI MPFS Application |
| web_net_server_sdcard_fatfs | TCP/IP WEB NET Server SDCard FATFS Application |
| web_net_super_set_sdcard_fatfs | TCP/IP WEB NET Super Set SDCard FATFS Application |
| wolfmqtt_demo | TCP/IP WolfSSL MQTT Application |
| wolfssl_tcp_client | TCP/IP WolfSSL TCP Client Application |
| wolfssl_tcp_server | TCP/IP WolfSSL TCP Server Application |