3.2.9 End Externally Timed Programming
This command is required to terminate the programming sequence after a Begin Externally Timed
Programming command is given. If no programming command is in progress or if the
programming cycle is internally timed, this command will execute as a No Operation
(NOP) (see Figure 3-15).