27.5.6 LUT n Control A
Name: | LUTnCTRLA |
Offset: | 0x08 + n*0x04 [n=0..3] |
Reset: | 0x00 |
Property: | Enable-Protected |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EDGEDET | OUTEN | FILTSEL[1:0] | CLKSRC[2:0] | ENABLE | |||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – EDGEDET Edge Detection
Value | Description |
---|---|
0 | Edge detector is disabled |
1 | Edge detector is enabled |
Bit 6 – OUTEN Output Enable
1
’, the pin
configuration of the PORT I/O-Controller is overridden.Value | Description |
---|---|
0 | Output to pin disabled |
1 | Output to pin enabled |
Bits 5:4 – FILTSEL[1:0] Filter Selection
These bits select the LUT output filter options.
Value | Name | Description |
---|---|---|
0x0 | DISABLE | Filter disabled |
0x1 | SYNCH | Synchronizer enabled |
0x2 | FILTER | Filter enabled |
0x3 | - | Reserved |
Bits 3:1 – CLKSRC[2:0] Clock Source Selection
This bit selects between various clock sources to be used as the clock (CLK_LUTn) for a LUT.
The CLK_LUTn of the even LUT is used for clocking the sequencer of a LUT pair.
Value | Name | Description |
---|---|---|
0x0 | CLKPER | CLK_PER is clocking the LUT |
0x1 | IN2 | LUT input 2 is clocking the LUT |
0x2 | - | Reserved |
0x3 | - | Reserved |
0x4 | OSC20M | 16/20 MHz oscillator before prescaler is clocking the LUT |
0x5 | OSCULP32K | 32.768 kHz internal oscillator is clocking the LUT |
0x6 | OSCULP1K | 1.024 kHz (OSCKULP32K after DIV32) is clocking the LUT |
0x7 | - | Reserved |
Bit 0 – ENABLE LUT Enable
Value | Description |
---|---|
0 | The LUT is disabled |
1 | The LUT is enabled |