27.5.8 LUT n Control C
Name: | LUTnCTRLC |
Offset: | 0x0A + n*0x04 [n=0..3] |
Reset: | 0x00 |
Property: | Enable-Protected |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
INSEL2[3:0] | |||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bits 3:0 – INSEL2[3:0] LUT n Input 2 Source Selection
These bits select the source for input 2 of LUT n.
Value | Name | Description |
---|---|---|
0x0 | MASK | None (masked) |
0x1 | FEEDBACK | Feedback input |
0x2 | LINK | Output from LUTn+1 |
0x3 | EVENTA | Event input source A |
0x4 | EVENTB | Event input source B |
0x5 | IO | I/O-pin LUTn-IN2 |
0x6 | AC0 | AC0 out |
0x7 | - | Reserved |
0x8 | USART2 | USART2 TXD |
0x9 | SPI0 | SPI0 SCK |
0xA | TCA0 | TCA0 WO2 |
0xB | - | Reserved |
0xC | TCB2 | TCB2 WO |
Other | - | Reserved |