4 Things to Consider
This section deals with MPLAB XC8 source code and operational differences to AVR GCC that do not necessarily need to be migrated to have code build and execute as expected, but which when utilized properly, might reduce the complexity of your source code or result in better performance of your program.