4.1 Headers for Device-specific Resources
While MPLAB XC8 will build projects using the <avr/io.h> header, consider
including <xc.h> instead.
Header files must be included into your project's source files to allow access to many
device-specific resources, like special function registers (SFRs), interrupt vector
names, and preprocessor macros specifying device configuration. When using AVR-GCC, the
<avr/io.h> header will include the appropriate headers to define
many of these resources for the selected device. All MPLAB XC projects, including those
for MPLAB XC8, typically include <xc.h> as the top-level
device-specific header to define the device's resources.
The <xc.h> header includes <avr/io.h>, so
the definitions for SFRs and interrupt vectors will be identical, regardless of which
header you include into your source files; however <xc.h> also
includes other headers and defines other macros. The <xc.h>
header must be included if you intend to use any Common C Interface features, described
in Common C Interface, in which case
the existing inclusion of the <avr/io.h> header can be
removed.