7 Appendix A: Linux-Specific Information
The examples shown in this application note where measured on the SAMA7G54-EK board running the Microchip Linux distribution (kernel 5.15.x). This appendix describes the most useful Linux commands and concepts to run these tests.