3.2.1 Interrupt Vectors in ATtiny87/167 Automotive
A clarification for the source names of the Interrupt vectors has been made to comply with the header file naming convention.
| Vector Nb. | Program Address | Source | Interrupt Definition | |
|---|---|---|---|---|
| ATtiny87 | ATtiny167 | |||
| 1 | 0x0000 | 0x0000 | RESET | External Pin, Power-on Reset, Brown-out Reset and Watchdog System Reset |
| 2 | 0x0001 | 0x0002 | INT0 | External Interrupt Request 0 |
| 3 | 0x0002 | 0x0004 | INT1 | External Interrupt Request 1 |
| 4 | 0x0003 | 0x0006 | PCINT0 | Pin Change Interrupt Request 0 |
| 5 | 0x0004 | 0x0008 | PCINT1 | Pin Change Interrupt Request 1 |
| 6 | 0x0005 | 0x000A | WDT | Watchdog Time-out Interrupt |
| 7 | 0x0006 | 0x000C | TIMER1_CAPT | Timer/Counter1 Capture Event |
| 8 | 0x0007 | 0x000E | TIMER1_COMPA | Timer/Counter1 Compare Match A |
| 9 | 0x0008 | 0x0010 | TIMER1_COMPB | Timer/Counter1 Compare Match B |
| 10 | 0x0009 | 0x0012 | TIMER1_OVF | Timer/Counter1 Overflow |
| 11 | 0x000A | 0x0014 | TIMER0_COMPA | Timer/Counter0 Compare Match A |
| 12 | 0x000B | 0x0016 | TIMER0_OVF | Timer/Counter0 Overflow |
| 13 | 0x000C | 0x0018 | LIN_TC | LIN/UART Transfer Complete |
| 14 | 0x000D | 0x001A | LIN_ERR | LIN/UART Error |
| 15 | 0x000E | 0x001C | SPI_STC | SPI Serial Transfer Complete |
| 16 | 0x000F | 0x001E | ADC | ADC Conversion Complete |
| 17 | 0x0010 | 0x0020 | EE_READY | EEPROM Ready |
| 18 | 0x0011 | 0x0022 | ANA_COMP | Analog Comparator |
| 19 | 0x0012 | 0x0024 | USI_START | USI Start Condition Detection |
| 20 | 0x0013 | 0x0026 | USI_OVF | USI Counter Overflow |