3.3.1 Baud Rate Generator
A clarification has been made for the equations in the Baud Rate Generator section.
The baud rate is defined to be the transfer rate in bits per second (bps):
- BAUD: Baud rate (in bps)
- fclki/o: System I/O clock frequency
- LDIV[11..0]: Contents of LINBRRH & LINBRRL registers - (0-4095), the pre-scaler receives clki/o as input clock
- LBT[5..0]: Least significant bits of - LINBTR register- (0-63) is the number of samplings in a LIN or UART bit (default value 32)
Equation for calculating baud rate:
BAUD
= fclki/o / (LBT[5..0] x (LDIV[11..0] + 1))
Equation for setting LINDIV value:
LDIV[11..0] = (fclki/o / (LBT[5..0] x BAUD)) -
1
Note that in reception, a majority vote on three samplings is made.