2.1 Pin Details of RNWF02 Module

This section provides details on pin diagrams and pinout table of RNWF02 module.
Figure 2-2. RNWF02 Module Pin Diagram
Table 2-1. RNWF02 Module Pinout Table
Pin NumberPin NamePin TypePin Description
1NC—No connection
2I2C_SCLIThe I²C clock line connects to the Trust&GO device Connect it with the host MCU’s I²C clock pin and add a 1.2 kΩ pull-up resistor only for RNWF02PC and RNWF02UC devices to enable the host-controlled Trust&GO security feature.
3I2C_SDAI/OThe I²C data line connects to the Trust&GO device. Connect it with the host I²C SDA pin and add a 1.2 kΩ pull-up resistor on the host board only for RNWF02PC and RNWF02UC devices to enable the host-controlled Trust&GO security feature.
4MCLRIMaster clear Reset, active-low
5PTA_WLAN_ACTIVEOPTA interface, WLAN Active indication output to Bluetooth® Coexistence device
6PTA_BT_PRIOIPTA interface, Bluetooth Coexistence device priority indication input to RNWF02
7ReservedI/O

Reserved pin

Do not connect

8NC—No connection
9GNDPGround
10DFU_RX/Strap1I

Device firmware update, receive signal

Host interface configuration, Strapping1 pin. For more details on the exact configuration, refer to Table 2-2.

11Reserved(5)I/O

Reserved pin

Connect to an I/O pin (tri-stated) of a host device or connect to an external switch for future use.

12GNDPGround
13INTOUTOInterrupt request (Active low) from the Wi-Fi® module
14UART1_TX(2)OUART1 transmit, Host interface.

Default: 230,400 baud

8N1

No flow control

15UART1_RTSnOUART1 Request-to-Send (active low), Host interface
16UART1_CTSnIUART1 Clear-to-Send (active-low), Host interface
17ReservedI/O

Reserved pin

Do not connect.

18ReservedI/O

Reserved pin

Do not connect.

19UART1_RX(2), (6)IUART1 receive, Host interface.

Default: 230,400 baud

8N1

No flow control

20VDDPVDD power supply (3.0-3.6V)
21RTCC_OSC_IN/PTA_BT_ACTIVE (1), (4)I

32.768 KHz RTCC Oscillator input

PTA interface, Bluetooth Coexistence device active indication input to RNWF02

22RTCC_OSC_OUT(4)O32.768 KHz RTCC Oscillator output
23VDDIOPI/O power supply (1.8-3.6V)
24TPPPMU Output Test point: 1.5V(3)
25NC—No connection
26DFU_TX/Strap2O

Device Firmware Update, transmit signal

I

Host interface configuration, Strapping2 pin. For more details on the exact configuration, refer to Table 2-2.

27UART2_TX(2), (6)O

UART2 transmit signal for the debug log

Default: 460,800 baud

8N1

No flow control

28GNDPGround
29GND PaddlePThermal ground pad
Note:
  1. This pin can be configured either as an oscillator input pin or as PTA BT_ACTIVE. The RNWF02 module does not support both the functionality together.

  2. These pins support lower voltage by supplying the VDDIO pin separately (1.8V – 3.6V).
  3. Do not connect any external 1.5V supply.
  4. The current firmware does not support the RTCC Oscillator function; it is recommended to have an option to mount the RTCC Oscillator in the design to upgrade with the future version of firmware releases.
  5. Do not leave this pin unconnected. Follow the Pin Description column as described for future upgrades.
  6. For more details, refer to the RNWF02 Module External Antenna Calibration Guide (DS50003750).