2.2 Basic Connection Requirement
The RNWF02 module requires attention to a minimal set of device pin connections before proceeding with development.
| Configuration Details | |||
|---|---|---|---|
| Module Pin10/Strap1 | Module Pin26/Strap2 | Host Interface Selection | Description |
| 0 | 0 (Pull-down) | UART1 | RNWF02 module with UART1 |