3.3.1 I/O Pin DC Electrical Specifications

Table 3-4. I/O Pin DC Electrical Specifications
DC CharacteristicsStandard Operating Conditions: VDD = VDDIO = 3.0V to 3.6V (unless otherwise stated)

Operating Temperature:

-40°C ≤ TA ≤ +85°C for Industrial

Param. No.SymbolCharacteristicsMin.Typ.Max.UnitsConditions
DI_1VILInput low voltage I/O pinsGND—0.2*VDDIOV —
DI_3VIHInput high voltage0.8*VDDIO—VDDIOV —
DI_5 VOL

Output low voltage

——0.4V—
DI_9 VOH Output high voltage2.4——VVDDIO = 3.3V
Output high voltage1 — —VVDDIO = 1.8V
DI_13IILInput pin leakage current-1—+1µA —