3.3.3 Extreme Deep Sleep (XDS) Current Consumption

The RNWF02 Module supports Extreme Deep Sleep (XDS) mode, which can be enabled using the appropriate AT command. For details on the command, refer to the AT Command Specification. To exit XDS mode, assert the MCLR pin and complete the full AT command sequence initialization.

Table 3-6. Extreme Deep Sleep (XDS) Current Consumption
DC CharacteristicsStandard Operating Conditions: VDD = VDDIO = 3.0V to 3.6V (unless otherwise stated)

Operating Temperature:

-40°C ≤ TA ≤ +85°C for Industrial

-40°C ≤ TA ≤ +105°C for V-temp

Param. No.SymbolCharacteristicsTyp(1)Max.UnitsConditions
XDSPWR_1IDD_XDS(2)IDD in XDS mode0.7—µAVDD = VDDIO = 3.3V
Note:
  1. Data in the “Typ.” column is at 3.3V, 25°C unless otherwise stated.
  2. These parameters are characterized but not tested in manufacturing.