4.1.1 PIC32CM JH-Value Line Curiosity Nano Pinout
The I/O pins of the PIC32CM6408JH00064 MCU are accessible through the edge connectors on the board. The image below shows the board pinout.
Refer to the 64-pin VQFN/64-pin TQFP Pinout and Multiplexing section in the “PIC32CM64/32 JH00 Family Data Sheet” (DS60001880) for all available functions on each pin.