1.3 Board Features
The PIC32CM JH-Value Line Curiosity Nano+ Touch Evaluation Kit has the following key
features:
- The PIC32CM6408JH00064 MCU
- User application yellow LED
- User application switch
- User application touch button
- USB-C for debugger
- Can be used for powering the board
- Must be used to program or debug the board
- On-board nano debugger (nEDBG)
- Board identification in MPLAB® X IDE
- One green power/status LED
- Programming and debugging
- Communications Device Class (CDC) virtual COM port
- One logic analyzer DGI GPIO
- The target device is programmed and debugged by the on-board Nano debugger, therefore no external programmer or debugging tool is required
- Adjustable target voltage
- MIC5353 LDO regulator controlled by the on-board debugger
- 1.7V to 3.6V output voltage
- 500 mA maximum output current (limited by ambient temperature and output voltage)